3 Board Configuration
The MTC2120 Evaluation Kit provides the following configuration options at the board level. Use a custom application or connect to the MPLAB Data Visualizer Touch Plugin to configure other parameters through the I2C host Interface. Refer to the MCC Harmony Touch Host Configurator for instructions on configuring the host application for Microchip MCUs/MPUs implementing the protocol.