2 Getting Started
The MTCH2120 Evaluation Kit functions as a standalone unit featuring twelve buttons. The kit can be powered by connecting the USB cable to the USB TYPE-C Connector and a PC. The USB interface also acts as a COM port, which allows the host MCU to interact with MPLAB Data Visualizer Touch Plugin. The default configuration of the kit allows the user to start using the touch buttons out-of-the-box. Additionally, the user can modify various parameters of MTCH2120 using the MPLAB Data Visualizer Touch Plugin.