6.1 Identifying Product ID and Revision

The revision and product identifier of the MTCH2120 Evaluation Kit can be found on the label located under the PCB. Most boards will have the identifier, revision, serial number, and manufacturing date printed in plain text as 02-nnnn\rr SN: mmmssssss [Manufacturing date], where “nnnn” is the identifier, “rr” is the revision, "mmm" is the manufacturer, and "ssssss" is the serial number.

The serial number string has the following format:

"nnnnrrssssssssss"

n = product identifier

r = revision

m = manufacturer

s = serial number

The product identifier for the MTCH2120 Evaluation Kit is 02-01153.