1.3.3.1.3 MAC_DATA_CONFIRM_PARAMS Struct
C
typedef struct
{
/* Transmission time, refered to MAC milliseconds counter */
MAC_TIMESTAMP timestamp;
/* The handle associated with the MSDU being confirmed */
uint8_t msduHandle;
/* The result of the last MSDU transmission */
MAC_STATUS status;
} MAC_DATA_CONFIRM_PARAMS;Summary
Defines the Parameters for the MAC Data Confirm event handler function.
Description
The structure contains the fields reported by the MAC Data Confirm event handler function.
Field description:
- timestamp. Transmission time, refered to MAC milliseconds counter.
- msduHandle. The handle associated with the MSDU being confirmed.
- status. The result of the last MSDU transmission.
Remarks
None.