1.3.3.1.14 MAC_SCAN_CONFIRM_PARAMS Struct
C
typedef struct
{
/* Result of the Scan Request */
MAC_STATUS status;
} MAC_SCAN_CONFIRM_PARAMS;Summary
Defines the Parameters for the MAC Scan Confirm event handler function.
Description
The structure contains the fields reported by the MAC Scan Confirm event handler function.
Field description:
- status. Result of the Scan Request.
Remarks
None.