1.3.3.1.33 MAC_SHORT_ADDRESS Typedef
C
typedef uint16_t MAC_SHORT_ADDRESS;
Summary
Defines the Short Address as an unsigned 16-bit integer.
Description
Creates an unsigned 16-bit integer specific type for Short Address definition.
Remarks
None.
typedef uint16_t MAC_SHORT_ADDRESS;
Defines the Short Address as an unsigned 16-bit integer.
Creates an unsigned 16-bit integer specific type for Short Address definition.
None.