1.1 General Terms
| Term | Description |
|---|---|
| 10BASE-T1L | 10 Mbit/s Ethernet over long-reach single pair of conductors, IEEE Std 802.3 Clause 146 |
| 10BASE-T1S | 10 Mbit/s Ethernet over short-reach single pair of conductors, IEEE Std 802.3 Clause 147 |
| BIN | Bus Interface Network |
| CMC | Common Mode Choke |
| DMC | Differential Mode Choke |
| PD | Powered Device |
| PoDL | Power over Data Line |
| PoE | Power over Ethernet, IEEE Std 802.3 Clauses 33 and 145 |
| PSE | Power Sourcing Equipment |