4.4.5 Perform iPerf Tests
You can use iperf3 to evaluate the throughput of the Wi-Fi
interface.
When you perform tests, please use PC as the peer device and connect it to the same
network of the evaluation board. Download the iPerf tool from iPerf website.
-
Downlink test (packets send from the PC to Evaluation Board).
Type the following command on Evaluation board to start iPerf server:iperf3 -sType the following command on PC:iper3 -c <IP_ADDRESS> -i 1Figure 4-7. COM38 (Evaluation Board) and Command Prompt (PC) iPerf Log - Uplink Test (packets send from the Evaluation Board to the PC)
- Type the following command on PC:
iper3 -sType the following command on Evaluation board to start iPerf server:iper3 -c <IP_ADDRESS> -i 1Figure 4-8. COM38 (Evaluation Board) and Command Prompt (PC) Iperf Log