28.3.2.7 Clock Source Settings
The filter, edge detector, and sequencer are, by default, clocked by the peripheral clock (CLK_PER). It is also possible to use other clock inputs (CLK_MUX_OUTn) to clock these blocks. Configure this by writing the CLKSRC bit in the LUT Control A register.
When the CLKSRC bit is written to 0x1, LUTn-TRUTHSEL[2] is used to clock
            the corresponding filter and edge detector (CLK_MUX_OUTn). The sequencer is clocked by
            the CLK_MUX_OUTn of the even LUT in the pair. When CLKSRC is written to
                0x1, LUTn-TRUTHSEL[2] is treated as OFF (low) in the truth
            table.
The CCL peripheral must be disabled while changing the clock source to avoid undetermined outputs from the peripheral.