29.3.2.2.1 Pin Inputs

The following analog input pins on the port can be selected as input to the analog comparator:

  • AINN0
  • AINN1(1)
  • AINP0
  • AINP1(1)
Note:
  1. Not all pins of a port are available on devices with low pin counts. Check the Pinout Diagram and/or the I/O Multiplexing table for details.