36.11 TCD
Operating conditions:
- CLK_TCD frequencies above maximum CLK_TCD_SYNC must be prescaled with the Synchronization Prescaler (SYNCPRES in TCDn.CTRLA), so the synchronizer clock meets these specifications
| Symbol | Description | Condition | Max. | Unit | ||
|---|---|---|---|---|---|---|
| fCLK_TCD_SYNC | CLK_TCD_SYNC maximum frequencies | VDD = [1.8, 5.5]V | TA = [-40, 125]°C | 8 | MHz | |
| VDD = [2.7, 5.5]V | TA = [-40, 125]°C | 16 | ||||
| VDD = [4.5, 5.5]V | TA = [-40, 105]°C | 32 | ||||
| TA = [-40, 125]°C | 20 | |||||
Note: 
      
- These parameters are for design guidance only and are not covered by production test limits.