36.17 TEMPSENSE
Operating conditions:
- VDD = 3V
- TA = 25°C (unless otherwise stated)
| Symbol | Description | Condition | Min. | Typ. | Max. | Unit | 
|---|---|---|---|---|---|---|
| VDD | Supply voltage | 1.8 | - | 5.5 | V | |
| TACC | Sensor accuracy(1,2) | TA = 25°C | - | ±3 | - | °C | 
| TRES | Conversion resolution | 10 bits | - | 0.55 | - | °C | 
| tCONV | Conversion time | 1 MHz ADC clock | - | 13 | - | µs | 
Note: 
            
- These values are based on characterization and not covered by production test limits.
- Characteristics over temperature can be found in the Typical Characteristics section.