5.2.1 Transmitter Eye

This defines the minimum eye width and height that must be met for the signal to be transmitted clean and without error.

Transmitter eye mask definition {X1, X2, X3, Y1, Y2, Y3} {0.25, 0.40, 0.45, 0.25, 0.28, 0.40}

Figure 5-2. Transmitter Eye Mask Definition

The following figure shows that eye mask parameters were met by the device and a zero hit ratio was observed.

Figure 5-3. Eye Mask Parameters

The following figure shows the optical eye capture with math function added.

Figure 5-4. Optical Eye Capture with Math Function Added