5.2 Compliance Data
The following table lists different parameters captured during the SFP+ module optical eye testing.
| Description | Measured Data | 10G BASE- SR Standard | Unit |
|---|---|---|---|
| Signaling speed | 10.3125 | 10.312 | Gbps |
| Wavelength (range) | 840-860 | 840-860 | nm |
| Average launch power (minimum) | –3.17 | –7.3 | dBm |
| Extinction ratio | 4.92 | 3 | db |
| OMA (Optical Modulation amplitude) | –2.29 | –2.8 to –3.2 | dBm |