4.2.1 Stack Up and Material

The PolarFire SFP+ module is designed with six-layer PCB and Material used is Nelco 4000-13SI.

The stack-up is as follows:

  1. Top
  2. GND1
  3. SIG1
  4. Power
  5. GND2
  6. Bottom
Note: The total PCB thickness is 1 mm with an accuracy of +/- 0.1 mm.