7.2 Positive Input-AIN0 Pin Configuration
When the ACBG bit of the ACSR is cleared, the AIN0 pin is applied to the positive input of the Analog Comparator.
Bit 7 – ACD: Analog Comparator Disable
This bit can be set at any time to turn off the Analog Comparator.
Bit 6 – ACBG: Analog Comparator Bandgap Select
When this bit is cleared, AIN0 is applied to the positive input of the Analog Comparator; When this bit is set, a fixed bandgap reference voltage replaces the positive input to the Analog Comparator.