7.1 Comparator Output-ACO Pin Configuration
When the ACOE bit in the analog comparator control and status B (ACSRB) register is set, port PE0 pin will alter to analog compare output ACO pin.

Bit 0 – ACOE: Analog Comparator Output Enable
When the ACOE bit in the analog comparator control and status B (ACSRB) register is set, port PE0 pin will alter to analog compare output ACO pin.
Bit 0 – ACOE: Analog Comparator Output Enable
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.