42.5.1 DACxCON
| Name: | DACxCON | 
| Address: | 0x07F | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EN | OE[1:0] | PSS[1:0] | NSS | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bit 7 – EN DAC Enable
| Value | Description | 
|---|---|
| 1 | DAC is enabled | 
| 0 | DAC is disabled | 
Bits 5:4 – OE[1:0] DAC Output Enable
| OE | DAC Outputs | 
|---|---|
| 11 | DACxOUT is disabled | 
| 10 | DACxOUT is enabled on pin RB7 only | 
| 01 | DACxOUT is enabled on pin RA2 only | 
| 00 | DACxOUT is disabled | 
Bits 3:2 – PSS[1:0] DAC Positive Reference Selection
| PSS | DAC Positive Reference | 
|---|---|
| 11 | Reserved | 
| 10 | FVR Buffer 2 | 
| 01 | VREF+ | 
| 00 | VDD | 
Bit 0 – NSS DAC Negative Reference Selection
| NSS | DAC Negative Reference | 
|---|---|
| 1 | VREF- | 
| 0 | VSS |