16.13.1 DMASELECT
| Name: | DMASELECT |
| Address: | 0x0E7 |
DMA Instance Selection Register
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SLCT[2:0] | |||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
Bits 2:0 – SLCT[2:0] DMA Instance Selection
| Value | Description |
|---|---|
| n | Shared DMA registers of instance n+1 are selected for read and write operations |