48.4.7 MVIO VDDIOx Low-Voltage Detect Characteristics
| Standard Operating Conditions (unless otherwise stated) | |||||||
|---|---|---|---|---|---|---|---|
| Param No. | Sym. | Characteristic | Min. | Typ. | Max. | Units | Conditions |
| MV01 | VDET | MVIO Low-Voltage Detect Threshold Selection | — | — | — | V |
MVIO Low-Voltage Detect Disabled when LVD = |
| — | 1.70 | — | V | LVD = 0001 |
|||
| — | 2.20 | — | V | LVD = 0010 |
|||
| — | 2.40 | — | V | LVD = 0011 |
|||
| — | 2.45 | — | V | LVD = 0100 |
|||
| — | 2.65 | — | V | LVD = 0101 |
|||
| — | 2.70 | — | V | LVD = 0110 |
|||
| — | 2.85 | — | V | LVD = 0111 |
|||
| — | 2.90 | — | V | LVD = 1000 |
|||
| — | 3.15 | — | V | LVD = 1001 |
|||
| — | 3.20 | — | V | LVD = 1010 |
|||
| — | 3.70 | — | V | LVD = 1011 |
|||
| — | 3.90 | — | V | LVD = 1100 |
|||
| — | 4.40 | — | V | LVD = 1101 |
|||
| — | 4.75 | — | V | LVD = 1110 |
|||
| — | 4.80 | — | V | LVD = 1111 |
|||
| MV02 | VDDIOx_HYS | MVIO LVD Circuitry Hysteresis | — | — | — | mV | HYS = 0 |
|
* These parameters are characterized but not tested. † Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. |
|||||||