32.9.11 PWMxSaP1

Determines the active period of slice “a”, parameter 1 output
Note: The individual bytes in this multibyte register can be accessed with the following register names:
  • PWMxSaP1H: Accesses the high byte P1[15:8]
  • PWMxSaP1L: Accesses the low byte P1[7:0]
Name: PWMxSaP1

PWM Slice “a” Parameter 1 Register

Bit 15141312111098 
 P1[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 P1[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – P1[15:0] Parameter 1 Value

ValueNameDescription
n Compare Compare match event occurs when PWMx timer = n (refer to MODE selections)
n Variable Aligned PWMx_SaP1_out and PWMx_SaP2 both go high when PWMx timer = n
n Center-Aligned PWMx_SaP1_out is high 2*n PWMx clock periods centered around PWMx period event
n Right Aligned PWMx_SaP1_out is high n PWMx clock periods at end of PWMx period
n Left Aligned PWMx_SaP1_out is high n PWMx clock periods at beginning of PWMx period
The individual bytes in this multibyte register can be accessed with the following register names: PWMxSaP1H: Accesses the high byte P1[15:8] PWMxSaP1L: Accesses the low byte P1[7:0]