Clocking Structure
- High-Precision Internal Oscillator Block (HFINTOSC):- Selectable frequencies up to 64 MHz
- ±1% at calibration
- Active Clock Tuning of HFINTOSC for better accuracy
 
- 31 kHz Low-Power Internal Oscillator (LFINTOSC)
- External 32 kHz Crystal Oscillator (SOSC)
- External High-Frequency Oscillator Block:- Three crystal/resonator modes with configurable HS Crystal mode up to 32 MHz
- Digital Clock Input mode
- 4x PLL with external sources
 
- Fail-Safe Clock Monitor:- Allows for operational recovery if external clock stops
 
- Oscillator Start-up Timer (OST):- Ensures stability of crystal oscillator sources