27.13.3 TxCLK
| Name: | TxCLK | 
| Address: | 0x317,0x328 | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CS[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 4:0 – CS[4:0] Timer Clock Source Selection
| CS | Clock Source | |
|---|---|---|
| Timer1 | Timer3 | |
| 11111 - 10110 | Reserved | |
| 10101 | CLC8_OUT | |
| 10100 | CLC7_OUT | |
| 10011 | CLC6_OUT | |
| 10010 | CLC5_OUT | |
| 10001 | CLC4_OUT | |
| 10000 | CLC3_OUT | |
| 01111 | CLC2_OUT | |
| 01110 | CLC1_OUT | |
| 01101 | TMR3_OUT | Reserved | 
| 01100 | Reserved | TMR1_OUT | 
| 01011 | TMR0_OUT | |
| 01010 | CLKREF_OUT | |
| 01001 | EXTOSC | |
| 01000 | SFINTOSC | |
| 00111 | SOSC | |
| 00110 | MFINTOSC (31.25 kHz) | |
| 00101 | MFINTOSC (500 kHz) | |
| 00100 | LFINTOSC | |
| 00011 | HFINTOSC | |
| 00010 | FOSC | |
| 00001 | FOSC/4 | |
| 00000 | Pin selected by T1CKIPPS | Pin selected by T3CKIPPS | 
| Reset States: | 
 |