13.12.11 SCANTRIG
Note:
SCAN Trigger Selection Register- The number of implemented bits varies by device.
| Name: | SCANTRIG |
| Address: | 0x361 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TSEL[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 4:0 – TSEL[4:0] Scanner Data Trigger Input Selection
| TSEL Value | Trigger Input Sources |
|---|---|
11111 - 10010 |
Reserved |
10001 |
CLC8_OUT |
10000 |
CLC7_OUT |
01111 |
CLC6_OUT |
01110 |
CLC5_OUT |
01101 |
CLC4_OUT |
01100 |
CLC3_OUT |
01011 |
CLC2_OUT |
01010 |
CLC1_OUT |
01001 |
TU16B_OUT |
01000 |
TU16A_OUT |
00111 |
TMR6_Postscaler_OUT |
00110 |
TMR4_Postscaler_OUT |
00101 |
TMR3_OUT |
00100 |
TMR2_Postscaler_OUT |
00011 |
TMR1_OUT |
00010 |
TMR0_OUT |
00001 |
CLCKREF_OUT |
00000 |
LFINTOSC(1) |