36.2 SPI Operation
When initializing the SPI, several options need to be specified. This is done by
            programming the appropriate control bits of the SPIxCON0, SPIxCON1 and SPIxCON2
            registers. These control bits allow the following to be configured:
    - Host mode (SCK is the clock output)
- Client mode (SCK is the clock input)
- Clock Polarity (Idle state of SCK)
- Input, Output, and Client Select Polarity
- Data Input Sample Phase (middle or end of data output time)
- Clock Edge (output data on first/second edge of SCK)
- Clock Rate (Host mode only)
- Client Select mode (Host or Client mode)
- MSB-First or LSB-First
- Receive/Transmit modes:- Full Duplex
- Receive Only (receive without transmit)
- Transmit Only (transmit without receive)
 
- Transfer Counter mode (only available in Transmit Only mode)