36.1 SPI Controls
- SPI Interrupt Flag (SPIxINTF) Register
- SPI Interrupt Enable (SPIxINTE) Register
- SPI Byte Count High and Low (SPIxTCNTH/L) Registers
- SPI Bit Count (SPIxTWIDTH) Register
- SPI Baud Rate (SPIxBAUD) Register
- SPI Control (SPIxCON0) Register 0
- SPI Control (SPIxCON1) Register 1
- SPI Control (SPIxCON2) Register 2
- SPI FIFO Status (SPIxSTATUS) Register
- SPI Receiver Buffer (SPIxRXB) Register
- SPI Transmit Buffer (SPIxTXB) Register
- SPI Clock Select (SPIxCLK) Register
SPIxCON0, SPIxCON1 and SPIxCON2 are control registers for the SPI module.
SPIxSTATUS reflects the status of both the SPI module and the receive and transmit FIFOs.
SPIxBAUD and SPIxCLK control the Baud Rate Generator (BRG) of the SPI module when in Host mode. The SPIxCLK selects the clock source that is used by the BRG. The SPIxBAUD configures the clock divider used on that clock source. More information on the BRG is available in the Host Mode SPI Clock Configuration section.
SPIxTxB and SPIxRxB are the Transmit and Receive Buffer registers used to send and receive data on the SPI bus. The Transmit and Receive Buffer registers offer indirect access to Shift registers that are used for shifting the data in and out. Both registers access the multibyte FIFOs, allowing for multiple transmissions or receptions to be stored between software transfers of the data.
The SPIxTCNTH:L register pair either count or control the number of bits or bytes in a
            data transfer. When BMODE = 1, the SPIxTCNT value signifies bytes and
            the SPIxTWIDTH value signifies the number of bits in a byte. When BMODE =
                0, the SPIxTCNT value is concatenated with the SPIxTWIDTH register
            to signify bits. In Host Receive Only mode (TXR = 0 and RXR =
                1), the data transfer is initiated by writing SPIxTCNT with the
            desired bit or byte value to transfer. In Host Transmit mode (TXR = 1),
            the data transfer is initiated by writing the SPIxTxB register, in which case the
            SPIxTCNT is a down counter for the bits or bytes transferred.
The SPIxINTF and SPIxINTE are the flags and enables, respectively, for SPI specific interrupts. They are tied to the SPIxIF flag and SPIxIE enable bit in the PIR and PIE registers, which is triggered when any interrupt contained in the SPIxINTF/SPIxINTE registers is triggered. The PIR/PIE registers also contain SPIxTXIF/SPIxTXIE bits, which are the Interrupt flag and Enable bit for the SPI Transmit Interrupt, as well as the SPIxRXIF/SPIxRXIE bits, which are the Interrupt flag and Enable bit for the SPI receive interrupt.