22.5 PPS Lock
The PPS module provides an extra layer of protection to prevent inadvertent changes to the PPS selection registers. The PPSLOCKED bit is used in combination with specific code execution blocks to lock/unlock the PPS selection registers.
0), which allows the PPS selection registers to be modified without an
         unlock sequence.PPS selection registers are locked when the PPSLOCKED bit is set (PPSLOCKED =
            1). Setting the PPSLOCKED bit requires a specific lock sequence as
         shown in the examples below in both C and assembly languages.
PPS selection registers are unlocked when the PPSLOCKED bit is clear
         (PPSLOCKED = 0). Clearing the PPSLOCKED bit requires a specific unlock
         sequence as shown in the examples below in both C and assembly languages.
PPS Lock Sequence (assembly language)
 ; suspend interrupts
    BCF      INTCON0,GIE
    BANKSEL  PPSLOCK        
 ; required sequence, next 5 instructions
    MOVLW    0x55
    MOVWF    PPSLOCK 
    MOVLW    0xAA
    MOVWF    PPSLOCK
 ; Set PPSLOCKED bit 
    BSF      PPSLOCK,PPSLOCKED
 ; restore interrupts
    BSF      INTCON0,GIEPPS Lock Sequence (C language)
INTCON0bits.GIE = 0; //Suspend interrupts PPSLOCK = 0x55; //Required sequence PPSLOCK = 0xAA; //Required sequence PPSLOCKbits.PPSLOCKED = 1; //Set PPSLOCKED bit INTCON0bits.GIE = 1; //Restore interrupts
PPS Unlock Sequence (assembly language)
 ; suspend interrupts
    BCF      INTCON0,GIE
    BANKSEL  PPSLOCK
 ; required sequence, next 5 instructions
    MOVLW    0x55
    MOVWF    PPSLOCK 
    MOVLW    0xAA
    MOVWF    PPSLOCK
 ; Clear PPSLOCKED bit 
    BCF      PPSLOCK,PPSLOCKED
 ; restore interrupts
    BSF      INTCON0,GIEPPS Unlock Sequence (C language)
INTCON0bits.GIE = 0; //Suspend interrupts PPSLOCK = 0x55; //Required sequence PPSLOCK = 0xAA; //Required sequence PPSLOCKbits.PPSLOCKED = 0; //Clear PPSLOCKED bit INTCON0bits.GIE = 1; //Restore interrupts