48.4.12 Fixed Voltage Reference (FVR) Specifications
| Standard Operating Conditions (unless otherwise stated) | |||||||
|---|---|---|---|---|---|---|---|
| Param No. | Sym. | Characteristic | Min. | Typ. † | Max. | Units | Conditions |
| FVR01 | VFVR_BUF1_1X | 1x Gain (1.024V) | -4 | — | 4 | % | VDD ≥ 2.5V, -40°C to 85°C |
| FVR01A | VFVR_BUF2_1X | -4 | — | 4 | % | ||
| FVR02A | VFVR_BUF1_2X | 2x Gain (2.048V) | -4 | — | 4 | % | VDD ≥ 2.5V, -40°C to 85°C |
| FVR02 | VFVR_BUF2_2X | -4 | — | 4 | % | ||
| FVR03A | VFVR_BUF1_4X | 4x Gain (4.096V) | -5 | — | 5 | % | VDD ≥ 4.75V, -40°C to 85°C |
| FVR03 | VFVR_BUF2_4X | -5 | — | 5 | % | ||
| FVR04A* | TFVRST | FVR Start-up Time | — | 25 | — | μs | VREGPM = 'b0x |
| FVR04* | — | 200 | — | μs | VREGPM = 'b1x | ||
|
* These parameters are characterized but not tested. † Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. | |||||||