48.4.5 Reset, WDT, Oscillator Start-Up Timer, Power-Up Timer, Brown-Out Reset and Low-Power Brown-Out Reset Specifications
Note:
- Asserted low.
Note:
- Only if the
PWRTE Configuration bit is programmed to
‘
1’; 2 ms delay if PWRTE =0.
| Standard Operating Conditions (unless otherwise stated) | |||||||
|---|---|---|---|---|---|---|---|
| Param No. | Sym. | Characteristic | Min. | Typ. † | Max. | Units | Conditions |
| RST01* | TMCLR | MCLR Pulse Width Low to ensure Reset | 2 | 0.4 | — | μs | |
| RST02* | TIOZ | I/O high-impedance from Reset detection | — | — | 2 | μs | |
| RST03* | TWDT | Watchdog Timer Time-out Period | — | 2 | — | ms | WDTCPS = 00001 |
| RST04* | TPWRT | Power-up Timer Period | — | 65 | — | ms | PWRTS = 10 |
| RST05* | TOST | Oscillator Start-up Timer Period(1,2) | — | 1024 | — | TOSC | |
| RST06 | VBOR | Brown-out Reset Voltage | 2.7 | 2.85 | 3.0 | V |
BORV = |
| 2.55 | 2.7 | 2.85 | V |
BORV = | |||
| 2.3 | 2.45 | 2.6 | V |
BORV = | |||
| 1.8 | 1.9 | 2.1 | V |
BORV = | |||
| RST07 | VBORHYS | Brown-out Reset Hysteresis | — | 60 | — | mV | BORV = 00 |
| RST08* | TBORDC | Brown-out Reset Response Time | — | 3 | — | μs | |
| RST09 | VLPBOR | Low-Power Brown-out Reset Voltage | 1.8 | 1.9 | 2.4 | V | |
| RST09A* | VLPBORHYS | Low-Power Brown-out Reset Hysteresis | — | 30 | — | mV | |
|
* These parameters are characterized but not tested. † Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. Note:
| |||||||