48.4.2 Internal Oscillator Parameters(1)

Table 48-8. 
Standard Operating Conditions (unless otherwise stated)
Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
OS50FHFOSCPrecision Calibrated HFINTOSC Frequency—

4

—MHzNote 2

8

12

16

32

48

64

OS51*FHFOSCLPLow-Power Optimized HFINTOSC Frequency—

1

—

MHz

FRQ = 'b0000(3)

OS51A*—2—

MHz

FRQ = 'b0001 (3)

OS52*FMFOSCInternal Calibrated MFINTOSC Frequency—500—kHz
OS53*FLFOSCInternal LFINTOSC Frequency—31—kHz
OS54*THFOSCSTHFINTOSC Wake-up from Sleep Start-up Time—19—μs

VREGPM = 00

System Clock at 4 MHz

OS54A*—30—μs

VREGPM = 01

System Clock at 4 MHz

OS54B*—115—μs

VREGPM = 10

System Clock at 4 MHz

OS54C*—120—μs

VREGPM = 11

System Clock at 4 MHz

OS56*TLFOSCSTLFINTOSC Wake-up from Sleep Start-up Time—900—μs

VREGPM = 1x

System Clock at 31 kHz (LFINTOSC)

OS57*%CALOSCTUNE Step Size0.25%

* These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. To ensure these oscillator frequency tolerances, VDD and VSS must be capacitively decoupled as close to the device as possible. 0.1 μF and 0.01 μF values in parallel are recommended.
  2. See the figure below.
  3. Frequencies are not calibrated.
Figure 48-5. Precision Calibrated HFINTOSC Frequency Accuracy Over Device VDD and Temperature