7.2 Mi-Wi Peer-to-Peer
| Scenario | SAM R30 XPro | SAM R30 Module XPro | ||
|---|---|---|---|---|
| Duration (ms) | Measured Average Current (mA) | Duration (ms) | Measured Average Current (mA) | |
| Initialization | 152.98 | 1.52 | 124.25 | 1.499 |
| P2P connection request and response | 35.91 | 12.04 | 32 | 12.47 |
| Scan duration | 1962 | 10.58 | 1910 | 10.85 |
| Application data transmission with periodic indirect data request | 186 | 10.70 | 182 | 11.29 |
| Periodic indirect data request | 57.6 | 7.92 | 57.6 | 8.682 |
| Sleep | — | 0.00186 | — | 0.00176 |