7.1 Mi-Wi Mesh
| Scenario | SAM R30 XPro | SAM R30 Module XPro | |||
|---|---|---|---|---|---|
| Duration (ms) | Measured Average Current (mA) | Duration (ms) | Measured Average Current (mA) | ||
| Initialization | 152.8 | 2.11 | 140.6 | 3.413 | |
| Beacon request and scan response | 24800 | 10.71 | 24800 | 11.32 | |
| Connection request | 46 | 13.36 | 47.5 | 14.28 | |
| Application data transmission | 80 | 9.30 | 61.2 | 12.97 | |
| Periodic indirect data request | No data from parent | 121 | 10.29 | 135.2 | 9.953 |
| Data from parent | 128.6 | 11.74 | 121.4 | 11.3 | |
| Reconnection to same parent | 48.6 | 13.17 | 49.2 | 12.88 | |
| Parent loss detection | 910 | 2.07 | 92.5 | 11.28 | |
| Sleep | — | 0.00186 | — | 0.00176 | |