3.1 Hardware Design Resources
As the SAM9X7 Series System-in-Package (SiP) MPU embeds a DDR SDRAM memory chip, most of the design complexity related to high-speed DDR interface routing is avoided when using the SAM9X75 System-On-Module.
For carrier board design, Microchip provides complete SAM9X75 System-On-Module schematics and PCB design files in Altium format (on request and under license agreement), enabling electrical simulations for high-speed interfaces such as MIPI, LVDS and USB, and mechanical evaluation/simulation. For signal integrity simulation, Microchip provides IBIS models of the SAM9X75 SiP device.