13.1 SAM9X75 SOM Series Dimensions

Figure 13-1. Microchip SAM9X75 System-On-Module Series Dimensions
Table 13-1. Microchip SAM9X75 System-On-Module Series Dimensions (in mm)
ParameterSymbolCommon DimensionsComments
MinTypMax
Body overall dimensionsXE34.85035.00035.150
YD29.85030.00030.150
Pad pitche–0.650–
PCB thicknessS1.4401.6001.760
SOM total thicknessA1–2.8002.850
Pad lengthTop sideP1t–0.550–
Bottom sideP1b–0.900–
Pad widthP1–0.450–
Pad gapaaa–0.200–
Opening drill diameterfff–0.300–
Pad countn–174–
Test point diameter(1)jjj–1.000–
Test point countm–5–
Pad edge to SOM edgeXP2a–1.450–
YP2b–1.200–
Locating hole diameter(2)LHd1.1501.2001.250
Note:
  1. Test points placed under the Microchip SAM9X75 System-On-Module Series are for production purposes only. Avoid any contact with the main board vias or copper areas (see Figure 13-1).
  2. Locating holes are used for production purposes.