The LED Driver Library was compiled
and tested with the Atmel Studio 7 with GCC C compiler. This
library was not compiled with IAR™ or any other compiler
The LED Driver Library only supports TWI with Atmel megaAVR and XMEGA devices and
only SPI and USI (SPI) with Atmel tinyAVR devices
‘ATXMEGA’, ‘MEGAAVR’, ‘TINYAVR’, ‘SPI’, ‘TWI’ and ‘SPI_USI’ are important keywords;
do not use them elsewhere in the code as they are used as defines in the
configuration file
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.