5 Electrical Connections
TWI
To connect a MSL as a TWI slave to AVR master (megaAVR or XMEGA), pull up SDA and SCL lines with a 10kΩ resistor as shown in the figure below. In this figure, R1 and R2 are 10kΩ resistors. Devices 1 to n are multiple MSL TWI slaves.
SPI
To connect an MSL as an SPI slave to tinyAVR SPI (or USI) master, do not pull up MISO, MOSI, SCK, or CSB, but add a 33Ω series resistor on MISO between the AVR and MSL as shown in the figure below.