Features

  • Library to control the Atmel LED Driver MSL series of Atmel LED drivers
  • Includes TWI library for Atmel XMEGA® and megaAVR®
    • Compatible with Philips' I2C protocol
  • Includes SPI library for the Atmel tinyAVR®
    • Also includes USI library to be used as SPI for tinyAVR
  • MCU and application-independent application programming interface
  • Easy to configure and use