1 Prerequisites

The LED Driver Library used in this document requires basic familiarity with the following:

  • Compiling C projects with Atmel Studio 7, as the library is written using this IDE
  • General familiarity with SPI and TWI interfaces, and electrical connection requirements
  • Knowledge in the basics of the MSL series register set and their use
  • A programming and debugging device to debug and test the compiled application, or to download the application hex files into the targeted device, such as the AVR JTAGICE mkII or Atmel-ICE