Atmel® MSL series is a compact, high power
set of LED drivers. This application note explains how to use Atmel
AVR® 8-bit microcontrollers to interface with these LED drivers.
The MSL series of drivers feature either TWI or SPI interface to read and write to their
internal registers. The Atmel LED driver library provides easy to use wrapper functions
to read/write to those registers using any AVR 8-bit microcontroller as master. This
library supports both TWI and SPI interfaces. The table below shows the interfaces
supported by this library for each AVR.
Table . Interfaces Supported by the
Atmel LED Driver Library| Microcontroller | Interface |
|---|
| megaAVR | TWI |
| XMEGA | TWI |
| tinyAVR | SPI, USI (SPI) |