| C1, C3, C4, C5, C6 | 0805ZD106MAT2A | AVX (Note 1) | 10 uF, 10V, X5R, 0805 Ceramic Capacitor | 5 |
| LMK212BJ106KG-T | Taiyo Yuden (Note 2) |
| C2012X5R1A106K | TDK (Note 3) |
| GRM219R61A106KE44D | Murata (Note 4) |
| C2 | C2012X5R1A105K | TDK (Note 3) | 1 uF, 10V, X5R, 0805 Ceramic Capacitor | 1 |
| 0805ZD105KAT2A | AVX (Note 1) |
| GRM219R61A105MA01D | Murata (Note 4) |
| R1 | CRCW06038061FRT1 | Vishay (Note 5) | 8.06k, 1%, 1/10W, 0603 | 1 |
| R2, R4 | CRCW06031002KEYE3 | Vishay (Note 5) | 10k, 1%, 1/10W, 0603 | 2 |
| R3 | CRCW06032492FRT1 | Vishay (Note 5) | 24.9k, 1%, 1/10W, 0603 | 1 |
| U1 | MIC38150-HYHL | Microchip Technology Inc. | 1.5A High Efficiency Low Dropout Regulator | 1 |