2.4 Temperature Specifications
| Parameters | Sym. | Min. | Typ. | Max. | Units | Conditions |
|---|---|---|---|---|---|---|
| Storage Temperature | TS | –65 | — | +150 | °C | — |
| Junction Temperature | TJ | –40 | — | +125 | °C | — |
| Lead Temperature | TLEAD | — | 260 | — | °C | Soldering, 10 seconds |
| Power Dissipation | PD | — | — | (TJ(max) – TA) / θJA | °C/W | Internally limited. See Note 1 below. |
| Package Thermal Resistance, 28-pin VQFN | θJA | — | 24 | — | °C/W | — |
Note:
| ||||||