5 Signal Descriptions List
The following table gives details on signal names classified by peripheral.
Signal Name | Function | Type | Active Level |
---|---|---|---|
Device Service Unit - DSU | |||
SWCLK | SW Clock | Digital | |
SWDIO | SW Bidirectional Data | Digital | |
RESETN | Reset input | Digital | Low |
Trace Port Interface Unit - TPIU | |||
TRACEDATA[3:0] | Trace Data Output | Digital | |
TRACECLK | Trace Clock | Digital | |
SWO | Serial Wire Output | Digital | |
Analog Comparators - AC | |||
CMP[1:0] | AC Comparator Outputs | Digital | |
AIN[3:0] | AC Analog Inputs | Analog | |
Analog Digital Converter - ADC | |||
AIN[15:0] | ADC Analog Inputs | Analog | |
VREFA | ADC Voltage External Reference A | Analog | |
VREFB | ADC Voltage External Reference B | Analog | |
VREFC | ADC Voltage External Reference C | Analog | |
Peripheral Touch Controller - PTC | |||
XY[31:0] | PTC X/Y Input/Output | Analog | |
Digital Analog Converter - DAC | |||
VOUT[1:0] | DAC Voltage output | Analog | |
VREFA | DAC Voltage External Reference | Analog | |
External Interrupt Controller - EIC | |||
EXTINT[15:0] | External Interrupts inputs | Digital | |
NMI | External Non-Maskable Interrupt input | Digital | |
Generic Clock Generator - GCLK | |||
GCLK_IO[7:0] | Generic Clock (source clock inputs or generic clock generator output) | Digital | |
Custom Control Logic - CCL | |||
IN[11:0] | Logic Inputs | Digital | |
OUT[3:0] | Logic Outputs | Digital | |
Supply Controller - SUPC | |||
VBAT | External battery supply Inputs | Analog | |
OUT[1:0] | Logic Outputs | Digital | |
Power Manager - PM | |||
RESETN | Reset input | Digital | Low |
Oscillators Control - OSCCTRL | |||
XOSCx - XIN | Crystal or external clock Input | Analog/Digital | |
XOSCx - XOUT | Crystal Output | Analog | |
32KHz Oscillators Control - OSC32KCTRL | |||
XIN32 | 32KHz Crystal or external clock Input | Analog/Digital | |
XOUT32 | 32KHz Crystal Output | Analog | |
General Purpose I/O - PORT | |||
PA31 - PA30, PA27, PA25 - PA00 | Parallel I/O Controller I/O Port A | Digital | |
PB31 - PB00 | Parallel I/O Controller I/O Port B | Digital | |
PC31 - PC30, PC28 - PC10, PC07 - PC00 | Parallel I/O Controller I/O Port C | Digital | |
PD21-PD20, PD12 - PD08, PD01 - PD00 | Parallel I/O Controller I/O Port D | Digital | |
Real-Time Counter - RTC | |||
IN[4:0] | Tamper / Wake / Active Layer Protection Input | Digital | |
OUT | Active Layer Protection Output | Digital | |
Timer Counter - TCx | |||
WO[1:0] | Waveform Outputs/Capture Inputs | Digital | |
Timer Counter - TCCx | |||
WO[7:0] | Waveform Outputs/Capture Inputs | Digital | |
Position Decoder - PDEC | |||
PDEC[2:0] | PDEC Inputs | Digital | |
Parallel Capture Controller - PCC | |||
DEN1 | Sensor Sync1 | Digital | |
DEN2 | Sensor Sync2 | Digital | |
CLK | Sensor Clock | Digital | |
DATA[13:0] | Sensor Data | Digital | |
Serial Communication Interface - SERCOMx | |||
PAD[3:0] | SERCOM Inputs/Outputs Pads | Digital | |
Quad Serial Peripheral Interface - QSPI | |||
SCK | Serial Clock | Digital | |
CS | Chip Select | Digital | |
DATA[3:0] | Data Input/Output | Digital | |
Ethernet MAC - GMAC | |||
GTXEN | Transmit Enable | Digital | |
GTXCK | Transmit Clock or Reference Clock | Digital | |
GTX[3:0] | Transmit Data | Digital | |
GTXER | Transmit Coding Error | Digital | |
GRXER | Receive Error | Digital | |
GRXCK | Receive Clock | Digital | |
GRX[3:0] | Receive Data | Digital | |
GRXDV | Receive Data Valid | Digital | |
GCOL | Collision Detect | Digital | |
GCRS | Carrier Sense and Data Valid | Digital | |
GMDIO | Management Data Input/Output | Digital | |
GMDC | Management Data Clock | Digital | |
Universal Serial Bus - USB | |||
DP | DP for USB | Digital | |
DM | DM for USB | Digital | |
SOF 1kHz | USB Start of Frame | Digital | |
Control Area Network - CANx | |||
TX | CAN Transmit | Digital | |
RX | CAN Receive | Digital | |
Inter-IC Sound Controller - I2S | |||
MCK1, MCK0 | Host Clock | Digital | |
SCK1, SCK0 | Serial Clock | Digital | |
FS1, FS0 | I²S Word Select or TDM Frame Sync | Digital | |
SDO | Serial Data Output for Transmit Serializer | Digital | |
SDI | Serial Data Input for Receive Serializer | Digital | |
SD/MMC Host Controller - SDHCx | |||
CD | SD Card / SDIO / e.MMC Card Detect | Digital | |
CMD | SD Card / SDIO / e.MMC Command/Response Line | Digital | |
WP | SD Card Connector Write Protect Signal | Digital | |
CK | SD Card / SDIO / e.MMC Clock Signal | Digital | |
DAT[3:0] | SD Card / SDIO / e.MMC Data Lines | Digital |