1 Configuration Summary
Device | Flash (KB) | SRAM (KB) / Backup RAM (KB) | Pins | Packages | Peripherals | Analog | Security | ||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Ethernet Controller | CAN-FD | SERCOM | TC/Compare | TCC (24-bit/16-bit) | I2S | USB | QSPI | SDHC | DMA Channels | PCC (data size) | CCL | Position Decoder | RTC | WDT | Frequency Measurement | Event System (Channels) | External Interrupt Lines | I/O Pins | ADC (Channels ADC0/ADC1) | Analog Comparators (Channels) | DAC (Channels) | PTC (Mutual/Self-capacitance Channels) | Temperature Sensor | AES | TRNG | Public Key Cryptography (PUKCC) | Integrity Check Monitor | Tamper Pins | |||||
SAME53N20 | 1024 | 256 / 8 | 100 | TQFP | Y | N | 8 | 8/2 | 2/3 | Y | Y | Y | 2 | 32 | 14 | 4 | Y | Y | Y | Y | 32 | 16 | 81 | 16/12 | 4 | 2 | 256/32 | Y | Y | Y | Y | Y | 5 |
SAME53N19 | 512 | 192 / 8 | |||||||||||||||||||||||||||||||
SAME53J20 | 1024 | 256 / 8 | 64 |
TQFP, VQFN |
6 | 6/2 | 1 | 10 | 51 | 16/8 | 3 | ||||||||||||||||||||||
SAME53J19 | 512 | 192 / 8 | |||||||||||||||||||||||||||||||
SAME53J18 | 256 | 128 / 8 | |||||||||||||||||||||||||||||||
SAME54P20 | 1024 | 256 / 8 |
128 |
TQFP |
Y | 8 | 8/2 | 2 | 14 | 99 | 16/16 | 5 | |||||||||||||||||||||
120 |
TFBGA |
||||||||||||||||||||||||||||||||
SAME54P19 | 512 | 192 / 8 |
128 |
TQFP |
|||||||||||||||||||||||||||||
120 |
TFBGA |
||||||||||||||||||||||||||||||||
SAME54N20 | 1024 | 256 / 8 | 100 | TQFP | 81 | 16/12 | |||||||||||||||||||||||||||
SAME54N19 | 512 | 192 / 8 |
Device | Program Memory (KB) | Data Memory (KB) | Pins | Packages | Peripherals | Analog | Security | |||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CAN-FD | SERCOM | TC/Compare | TCC (24-bit/16-bit) | I2S | USB | QSPI | SDHC | DMA Channels | PCC (data size) | CCL | Position Decoder | RTC | WDT | Frequency Measurement | Event System (Channels) | External Interrupt Lines | I/O Pins | ADC (Channels ADC0/ADC1) | Analog Comparators (Channels) | DAC (Channels) | PTC (Mutual/Self-capacitance Channels) | Temperature Sensor | AES | TRNG | Public Key Cryptography (PUKCC) | Integrity Check Monitor | Tamper Pins | |||||
SAMD51P20 | 1024 | 256 |
128 |
TQFP |
N | 8 | 8/2 | 2/3 | Y | Y | Y | 2 | 32 | 14 | 4 | Y | Y | Y | Y | 32 | 16 | 99 | 16/16 | 4 | 2 | 256/32 | Y | Y | Y | Y | Y | 5 |
120 |
TFBGA |
|||||||||||||||||||||||||||||||
SAMD51P19 | 512 | 192 |
128 |
TQFP |
||||||||||||||||||||||||||||
120 |
TFBGA |
|||||||||||||||||||||||||||||||
SAMD51N20 | 1024 | 256 | 100 | TQFP | 81 | 16/12 | ||||||||||||||||||||||||||
SAMD51N19 | 512 | 192 | ||||||||||||||||||||||||||||||
SAMD51J20 | 1024 | 256 | 64 |
TQFP, VQFN, WLCSP |
6 | 6/2 | 1 | 10 | 51 | 16/8 | 3 | |||||||||||||||||||||
SAMD51J19 | 512 | 192 | ||||||||||||||||||||||||||||||
SAMD51J18 | 256 | 128 | 64 | TQFP, VQFN | ||||||||||||||||||||||||||||
SAMD51G19 | 512 | 192 | 48 | VQFN | 4/2 | 2/1 | N | 1 | 10 | 37 | 16/4 | 121/22 | 2 | |||||||||||||||||||
SAMD51G18 | 256 | 128 | ||||||||||||||||||||||||||||||
SAME51N20 | 1024 | 256 | 100 | TQFP | Y | 8 | 8/2 | 2/3 | Y | 1 | 14 | 81 | 16/12 | 256/32 | 5 | |||||||||||||||||
SAME51N19 | 512 | 192 | ||||||||||||||||||||||||||||||
SAME51J20 | 1024 | 256 | 64 |
TQFP, VQFN |
6 | 6/2 | 1 | 10 | 51 | 16/8 | 3 | |||||||||||||||||||||
SAME51J19 | 512 | 192 | ||||||||||||||||||||||||||||||
SAME51J18 | 256 | 128 | ||||||||||||||||||||||||||||||
SAME51G18 | 256 | 128 | 48 | VQFN | 4/2 | 2/1 | N | 37 | 16/4 | 121/22 | 2 | |||||||||||||||||||||
SAME51G19 | 512 | 192 |