56 Electrical Characteristics at 125°C
The specifications for 125°C temperature devices are identical to those shown in 54 Electrical Characteristics at 85°C, with the exception of the parameters listed in this chapter.
The specifications for 125°C temperature devices are identical to those shown in 54 Electrical Characteristics at 85°C, with the exception of the parameters listed in this chapter.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.