22.10.5 Next Descriptor Address
| Name: | DESCADDR |
| Offset: | 0x0C |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| DESCADDR[31:24] | |||||||||
| Access | - | - | - | - | - | - | - | - | |
| Reset | |||||||||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| DESCADDR[23:16] | |||||||||
| Access | - | - | - | - | - | - | - | - | |
| Reset | |||||||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| DESCADDR[15:8] | |||||||||
| Access | - | - | - | - | - | - | - | - | |
| Reset | |||||||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DESCADDR[7:0] | |||||||||
| Access | - | - | - | - | - | - | - | - | |
| Reset | |||||||||
Bits 31:0 – DESCADDR[31:0] Next Descriptor Address
This bit group holds the SRAM address of the next descriptor. The value must be 128-bit aligned. If the value of this SRAM register is 0x00000000, the transaction will be terminated when the DMAC tries to load the next transfer descriptor.