59.3.4 64-Pin VQFN
Note: The exposed die attach pad is not
connected electrically inside the device. It is recommended that the exposed pad be
connected to ground in the PCB.
| 200 | mg |
| Moisture Sensitivity Level | MSL3 |
| JEDEC Drawing Reference | MO-220 |
| JESD97 Classification | E3 |