17.5.2 Power Management
The RAMECC will continue to operate in any sleep mode where the selected source clock is running. The RAMECC’s interrupts can be used to wake up the device from sleep modes. Refer to the Power Manager chapter for details on the different sleep modes.