36.5.1 I/O Lines
In order to use the I/O lines of this peripheral, the I/O pins must be configured using the I/O Pin Controller (PORT).
When the SERCOM is used in I2C mode, the SERCOM controls the direction and value of the I/O pins. In I2C mode pull-up resistors are disabled. External pull-up resistors are required for proper function.