31.7.5 Interrupt Status
| Name: | INTSTATUS |
| Offset: | 0x14 |
| Reset: | 0x00000000 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CHINT11 | CHINT10 | CHINT9 | CHINT8 | ||||||
| Access | R | R | R | R | |||||
| Reset | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CHINT7 | CHINT6 | CHINT5 | CHINT4 | CHINT3 | CHINT2 | CHINT1 | CHINT0 | ||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11 – CHINT Channel x Pending Interrupt
This bit is set when Channel x has a pending interrupt.
This bit is cleared when the corresponding Channel x interrupts are disabled, or the source interrupt sources are cleared.