7.1 Power Domain Overview
The SAM D5x/E5x power domains are not independent of each other:
- VDDCORE, VDDIO and VDDIOB share GND, whereas VDDANA uses GNDANA.
- VDDANA and VDDIO must share the main supply, VDD.
- VDDCORE pin is just an output for monitoring the internal voltage regulator. This is not an input for an external supply.
- VSWOUT, VSW and VDDBU are internal power domains.
- The VSW pin is for inductor connection to run the Main Voltage Regulator in switching mode.